(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Locator reception (Part Numbers)

Part Number

Configured Part Number is shown.

MLH1

Part Number
MLH1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,651,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Height(mm) 25 Width(mm) 25 Depth(mm) 10
Material Steel Trusco Code 796-5826 Weight(g) 23

Please check the type/dimensions/specifications of the part MLH1 in the Locator reception series.

Tech Support