(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carmex Threading Holder, for Outer Diameter, SER Type

Part Number

Configured Part Number is shown.

SEL2525M16

Part Number
SEL2525M16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,636,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length L1 150 Type Left Side Tip Blade Width(mm) 16
B, H(mm) 25 F(mm) 25 Trusco code 403-5143

Please check the type/dimensions/specifications of the part SEL2525M16 in the Carmex Threading Holder, for Outer Diameter, SER Type series.

Tech Support