(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dovetail Cutter

Part Number

Configured Part Number is shown.

 
Part Number
SAC60X10
SAC60X12
SAC60X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCutting Diameter
(mm)
Head Diameter
(mm)
Head Length
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Trusco code
(mm)

1,647,693 IDR

1 Piece(s) Quote 1047.85.2508138-3531

1,716,462 IDR

1 Piece(s) Quote 12566528138-3540

5,921,231 IDR

1 Piece(s) 12 Day(s) 401816199020138-3591

Loading...

  1. 1

Basic Information

Tool Material Type High Speed Steel (SKH51)

Tech Support