(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tip for Mirror Ball, BNM-TG/S series

Part Number

Configured Part Number is shown.

Part Number
BNM100S
BNM100SS
BNM120S
BNM120SS
BNM160S
BNM160SS
BNM160TG
BNM200S
BNM200SS
BNM250S
BNM250SS
BNM300S
BNM300SS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimensions/A
(mm)
Material type Dimensions/R
(mm)
Surface Treatment Trusco Code

1,438,462 IDR

2 Piece(s) Quote 10FZ05, Micro grain carbide5No coating430-0092

1,438,462 IDR

2 Piece(s) Quote 10DH1085DH coating116-4983

1,506,154 IDR

2 Piece(s) Quote 12FZ05, Micro grain carbide6No coating430-0131

1,546,154 IDR

2 Piece(s) Quote 12DH1086DH coating116-4984

1,556,923 IDR

2 Piece(s) Quote 16FZ05, Micro grain carbide8No coating430-0173

1,598,462 IDR

2 Piece(s) Quote 16DH1088DH coating116-4985

1,712,308 IDR

2 Piece(s) 12 Day(s) 16DH1028DH coating823-0078

1,632,308 IDR

2 Piece(s) Quote 20FZ05, Micro grain carbide10No coating430-0211

1,626,154 IDR

2 Piece(s) Quote 20DH10810DH coating116-4986

1,846,154 IDR

2 Piece(s) Quote 25FZ05, Micro grain carbide12.5No coating430-0246

1,838,462 IDR

2 Piece(s) Quote 25DH10812.5DH coating116-4987

2,223,077 IDR

2 Piece(s) Quote 30FZ05, Micro grain carbide15No coating430-0271

2,212,308 IDR

2 Piece(s) Quote 30DH10815DH coating116-4988

Loading...

  1. 1

Basic Information

Tool diameter φ6(R3) to φ32(R16)

Tech Support