(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Scat Cut(Shoulder Cutters)

Part Number

Configured Part Number is shown.

Part Number
NK9040T20
NK9050T20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Trusco code

9,595,231 IDR

1 Piece(s) Quote 40796-6920

9,725,693 IDR

1 Piece(s) Quote 50796-6954

Loading...

  1. 1

Basic Information

Overall length (L)(mm) 120 Shank diameter (d)(mm) 20 Number of blades/flutes(sheet) 3
Exclusive Tip T33MOR T33MOZ T33GUR Tip Angle(°) 90

Tech Support