(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aeromill

Part Number

Configured Part Number is shown.

Part Number
ARN1230S
ARN1640S
ARP1230S
ARP1640S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Shank diameter (d)
(mm)
Type Exclusive Tip Trusco code

6,020,154 IDR

1 Piece(s) Quote 3012Negative typeS32MOZ/S32GUR796-2517

6,743,385 IDR

1 Piece(s) Quote 4016Negative typeS32MOZ/S32GUR796-2525

6,020,154 IDR

1 Piece(s) Quote 3012Positive typeS3H3MNZ/S3H3GNZ796-2533

6,743,385 IDR

1 Piece(s) Quote 4016Positive typeS3H3MNZ/S3H3GNZ796-2541

Loading...

  1. 1

Basic Information

Overall length (L)(mm) 85 Number of blades/flutes(sheet) 3

Tech Support