(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Two-flute MUGEN-Coating Ball End Mill

Part Number

Configured Part Number is shown.

 
Part Number
MRB230R0.05X0.3D4
MSB230R0.1D6
MSB230R0.2D6
MSB230R0.3D6
MSB230R0.5D6
MSB230R0.15D6
MSB230R0.25D6
MSB230R0.75D6
MSB230R1D6
MSB230R1.25D6
MSB230R1.75D6
MSB230R2D6
MSB230R2.5
MSB230R2.75
MSB230R3.5
MSB230R4
MSB230R4.5
MSB230R5
MSB230R5.5
MSB230R6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Length Excl. Head
(mm)
Trusco Code

1,749,231 IDR

1 Piece(s) 12 Day(s) 0.050.074540.3426-2476

1,482,924 IDR

1 Piece(s) 12 Day(s) 0.10.2506-424-0651

922,616 IDR

1 Piece(s) 12 Day(s) 0.20.6506-424-0677

840,308 IDR

1 Piece(s) 12 Day(s) 0.30.9506-424-0685

774,616 IDR

1 Piece(s) 12 Day(s) 0.51.5506-424-0693

1,268,924 IDR

1 Piece(s) Quote 0.150.3506-424-0642

873,231 IDR

1 Piece(s) 12 Day(s) 0.250.8506-424-0669

906,308 IDR

1 Piece(s) 12 Day(s) 0.752.3506-424-0707

708,462 IDR

1 Piece(s) 12 Day(s) 13606-424-0740

1,087,385 IDR

1 Piece(s) 12 Day(s) 1.253.8606-424-0715

1,186,462 IDR

1 Piece(s) 12 Day(s) 1.755.3606-424-0731

725,231 IDR

1 Piece(s) 12 Day(s) 26706-424-0774

873,231 IDR

1 Piece(s) 12 Day(s) 2.58706-424-0758

1,812,462 IDR

1 Piece(s) 12 Day(s) 2.758.3706-424-0766

1,944,308 IDR

1 Piece(s) Quote 3.510.5806-424-0791

1,763,231 IDR

1 Piece(s) 12 Day(s) 412908-424-0804

2,702,462 IDR

1 Piece(s) 12 Day(s) 4.513.5908-424-0812

2,306,770 IDR

1 Piece(s) 12 Day(s) 51510010-424-0821

4,498,154 IDR

1 Piece(s) 12 Day(s) 5.516.510010-424-0839

3,872,154 IDR

1 Piece(s) 12 Day(s) 62011012-424-0847

Loading...

  1. 1

Basic Information

Material Micro Grain Carbide Surface Treatment Infinite Coating Twisting Angle(°) 30

Tech Support