(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Two-flute Ball End Mill for Hardened Steels

Part Number

Configured Part Number is shown.

 
Part Number
MSB230R0.05D6
MSBH230R0.1D4
MSBH230R0.2D4
MSBH230R0.3D4
MSBH230R0.4D4
MSBH230R0.5D4
MSBH230R0.15D4
MSBH230R0.25D4
MSBH230R0.75D4
MSBH230R1D4
MSBH230R1.5D6
MSBH230R1.25D6
MSBH230R2D4
MSBH230R2D6
MSBH230R2.5
MSBH230R3
MSBH230R4
MSBH230R5
MSBH230R6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Surface Treatment Trusco Code

2,010,308 IDR

1 Piece(s) 12 Day(s) 0.050.1506Infinite Coating424-0634

1,473,846 IDR

1 Piece(s) 12 Day(s) 0.10.2504Mugen-coating premium424-0871

720,000 IDR

1 Piece(s) Quote 0.20.6504Mugen-coating premium424-0898

650,769 IDR

1 Piece(s) 12 Day(s) 0.30.9504Mugen-coating premium424-0901

650,769 IDR

1 Piece(s) 12 Day(s) 0.41.2504Mugen-coating premium424-0910

600,000 IDR

1 Piece(s) 12 Day(s) 0.51.5504Mugen-coating premium424-0928

1,063,077 IDR

1 Piece(s) 12 Day(s) 0.150.3504Mugen-coating premium424-0863

669,231 IDR

1 Piece(s) 12 Day(s) 0.250.8504Mugen-coating premium424-0880

720,000 IDR

1 Piece(s) Quote 0.752.3504Mugen-coating premium424-0936

543,693 IDR

1 Piece(s) 12 Day(s) 13604Mugen-coating premium424-0961

692,154 IDR

1 Piece(s) 1 Day(s) 1.55606Mugen-coating premium424-0952

955,693 IDR

1 Piece(s) 12 Day(s) 1.253.8606Mugen-coating premium424-0944

736,923 IDR

1 Piece(s) 12 Day(s) 26704Mugen-coating premium424-0987

890,000 IDR

1 Piece(s) 12 Day(s) 26706Mugen-coating premium424-0995

939,385 IDR

1 Piece(s) 12 Day(s) 2.58706Mugen-coating premium424-0979

972,308 IDR

1 Piece(s) 12 Day(s) 310806Mugen-coating premium424-1002

2,488,000 IDR

1 Piece(s) 12 Day(s) 412908Mugen-coating premium424-1011

3,196,770 IDR

1 Piece(s) Quote 51510010Mugen-coating premium424-1029

4,580,616 IDR

1 Piece(s) 12 Day(s) 62010012Mugen-coating premium424-1037

Loading...

  1. 1

Basic Information

Material Micro Grain Carbide Twisting Angle(°) 30

Tech Support