(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MUGEN-Coating Two-flutes Ball End Mill

Part Number

Configured Part Number is shown.

 
Part Number
MSB230R0.1D4
MSB230R0.2D4
MSB230R0.3D4
MSB230R0.5D4
MSB230R0.15D4
MSB230R0.25D4
MSB230R0.75D4
MSB230R1.5D4
MSB230R1.25D4
MSBH230R0.05D4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Surface Treatment Trusco Code

1,216,923 IDR

1 Piece(s) 12 Day(s) 0.10.250Infinite Coating426-6781

669,231 IDR

1 Piece(s) 12 Day(s) 0.20.650Infinite Coating426-6803

600,000 IDR

1 Piece(s) Quote 0.30.950Infinite Coating426-6811

560,462 IDR

1 Piece(s) 12 Day(s) 0.51.550Infinite Coating426-6820

993,846 IDR

1 Piece(s) 12 Day(s) 0.150.350Infinite Coating426-6773

616,923 IDR

1 Piece(s) Quote 0.250.850Infinite Coating426-6790

669,231 IDR

1 Piece(s) Quote 0.752.350Infinite Coating426-6838

600,000 IDR

1 Piece(s) Quote 1.5560Infinite Coating426-6854

856,923 IDR

1 Piece(s) Quote 1.253.860Infinite Coating426-6846

1,852,308 IDR

1 Piece(s) 12 Day(s) 0.050.150Mugen-coating premium424-0855

Loading...

  1. 1

Basic Information

Shank diameter (d)(mm) 4 Material Micro Grain Carbide Twisting Angle(°) 30

Tech Support