(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3D/Highly Efficient Type End Mill (3 flutes/blade length short type), 3ZFK series

Part Number

Configured Part Number is shown.

Part Number
3ZFKS06009006
3ZFKS07010508
3ZFKS08012008
3ZFKS12018012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
Trusco Code

1,149,231 IDR

1 Piece(s) 12 Day(s) 69650645-9072

1,481,538 IDR

1 Piece(s) Quote 710860645-9081

1,481,538 IDR

1 Piece(s) Quote 812860645-9099

2,543,077 IDR

1 Piece(s) Quote 12181275645-9111

Loading...

  1. 1

Basic Information

Material Ultra Micro Grain Carbide Base Material Coating Details MEGACOAT Torsional Angle(°) 40

Tech Support