(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Four-flute Multi Lead End Mill RF100U

Part Number

Configured Part Number is shown.

Part Number
3736004.000
3736005.000
3736006.000
3736008.000
3736010.000
3736012.000
3736014.000
3736016.000
3736018.000
3736020.000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Trusco code

1,109,231 IDR

1 Piece(s) 12 Day(s) 411657472-4160

1,109,231 IDR

1 Piece(s) 12 Day(s) 513657472-4178

1,367,692 IDR

1 Piece(s) 12 Day(s) 613657472-4186

1,892,308 IDR

1 Piece(s) 12 Day(s) 819863472-4194

2,815,385 IDR

1 Piece(s) 12 Day(s) 10221072472-4208

3,618,462 IDR

1 Piece(s) 12 Day(s) 12261283472-4216

4,864,615 IDR

1 Piece(s) 12 Day(s) 14261483472-4224

6,273,846 IDR

1 Piece(s) 12 Day(s) 16321692472-4232

9,086,154 IDR

1 Piece(s) 12 Day(s) 18321892472-4241

9,732,308 IDR

1 Piece(s) 12 Day(s) 203820104472-4259

Loading...

  1. 1

Basic Information

Material Carbide alloy (DK460UF) Surface treatment Fire coating Twisting angle(°) 35/38

Tech Support