(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Round type Air Nozzle

Part Number

Configured Part Number is shown.

 
Part Number
14MTFR8010S316LIN
14MTFR8012S316LIN
14MTFR8014S316LIN
14MTFR8016S316LIN
18MTFR8008S316LIN
18MTFR8010S316LIN
18MTFR8012S316LIN
18MTFR8014S316LIN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNozzle Opening Diameter
(mm)
Nozzle Mounting Port Nozzle Length
(mm)
Trusco Code

945,846 IDR

1 Piece(s) 1 Day(s) 1R1/425364-0671

945,846 IDR

1 Piece(s) 1 Day(s) 1.2R1/425364-0680

945,846 IDR

1 Piece(s) 1 Day(s) 1.4R1/425364-0698

945,846 IDR

1 Piece(s) 1 Day(s) 1.6R1/425364-0701

722,462 IDR

1 Piece(s) 1 Day(s) 0.8R1/820364-0728

722,462 IDR

1 Piece(s) 1 Day(s) 1R1/820364-0736

722,462 IDR

1 Piece(s) 1 Day(s) 1.2R1/820364-0744

722,462 IDR

1 Piece(s) 1 Day(s) 1.4R1/820364-0752

Loading...

  1. 1

Tech Support