(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Swiss Grip Torx® Screwdriver ESD Type

Part Number

Configured Part Number is shown.

 
Part Number
84001070ESD
84001580ESD
8400650ESD
8400750ESD
8400860ESD
8400960ESD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Trusco code Blade Edge Shaft Length
(mm)

300,308 IDR

1 Piece(s) 12 Day(s) 160833-8890T1070

332,616 IDR

1 Piece(s) 12 Day(s) 175833-8891T1580

241,539 IDR

1 Piece(s) 12 Day(s) 127833-8886T650

247,539 IDR

1 Piece(s) 12 Day(s) 127833-8887T750

275,847 IDR

1 Piece(s) 12 Day(s) 140833-8888T860

286,924 IDR

1 Piece(s) 12 Day(s) 140833-8889T960

Loading...

  1. 1

Basic Information

Material Shaft: Chrome vanadium steel
Grip: Santoprene

Tech Support