(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stubby Screwdrivers for Slotted Screws

Part Number

Configured Part Number is shown.

 
Part Number
1354
1355
1357
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Trusco code Blade Edge Shaft Length
(mm)

200,616 IDR

1 Piece(s) 12 Day(s) 75828-6993(-) 6.530

229,539 IDR

1 Piece(s) 12 Day(s) 80828-6994(-) 8.030

336,154 IDR

1 Piece(s) 12 Day(s) 95828-6996(-) 13.040

Loading...

  1. 1

Basic Information

Material Shaft: Chrome vanadium steel
Grip: Cellulose aceto butyrate

Tech Support