(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ESD Screwdriver for Hexagon Socket Screw

Part Number

Configured Part Number is shown.

82051.2750ESD

 
Part Number
82051.2750ESD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

167,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 127 Material Shaft: Chrome vanadium steel
Grip: Santoprene
Trusco code 828-6930
Shaft Length(mm) 50 Opposite Side Dimension(mm) 1.27

Please check the type/dimensions/specifications of the part 82051.2750ESD in the ESD Screwdriver for Hexagon Socket Screw series.

Tech Support