(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Key L-Wrenches for Torx® Screws (4105)

Part Number

Configured Part Number is shown.

4105

 
Part Number
4105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength Excl. Head
(mm)
Total Length
(mm)
Blade Edge Set Contents Trusco code

168,308 IDR

1 Piece(s) 1 Day(s) 1448T5-448-2646

Loading...

  1. 1

Basic Information

Material Chrome vanadium steel

Please check the type/dimensions/specifications of the part 4105 in the Key L-Wrenches for Torx® Screws series.

Products like this...

Part Number
4106
4107
410H825CN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength Excl. Head
(mm)
Total Length
(mm)
Blade Edge Set Contents Trusco code

168,308 IDR

1 Piece(s) 1 Day(s) 1552T6-448-2671

168,308 IDR

1 Piece(s) 1 Day(s) 1656T7-448-2689

1,224,924 IDR

1 Piece(s) 12 Day(s) ---410-8, 9, 10, 15, 20, 25 (6 pcs.)829-0480

Tech Support