(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cross Handle Hexagonal Wrench with Ball (long type)

Part Number

Configured Part Number is shown.

12086150

 
Part Number
12086150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

555,203 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Total Length(mm) 200 Shaft Length(mm) 150 Opposite Side Dimension(mm) 6
Trusco code 818-7157

Please check the type/dimensions/specifications of the part 12086150 in the Cross Handle Hexagonal Wrench with Ball (long type) series.

Tech Support