(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Variable Torque Driver

Part Number

Configured Part Number is shown.

Part Number
2852V0.10.6
2852V0.41.0
2852V0.52.0
2852V0.85.0
2852V2.07.0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Torque Adjustable Range
(N▪m)
Min Scale
(N▪m)
Trusco Code

6,050,154 IDR

1 Piece(s) 12 Day(s) 1270.1 to 0.60.02481-3120

6,050,154 IDR

1 Piece(s) 12 Day(s) 1270.4 to 1.00.05481-3138

6,684,770 IDR

1 Piece(s) 12 Day(s) 1310.5 to 2.00.05858-9826

6,960,462 IDR

1 Piece(s) 12 Day(s) 1380.8 to 5.00.20858-9827

7,429,539 IDR

1 Piece(s) 12 Day(s) 1422.0 to 7.00.25858-9828

Loading...

  1. 1

Basic Information

Load Direction Right Compatible bits(mm) 4 (2859 series) Torque accuracy ±6% (2852V0.1-0.6

Tech Support