(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Torque Driver Bit

Part Number

Configured Part Number is shown.

Part Number
CBBITNO.0
CBBITNO.1
CBBITNO.2
SBBITNO.0
SBBITNO.2
SBBITNO.3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Blade Edge Applicable Torque Driver Trusco Code

152,308 IDR

1 Piece(s) 12 Day(s) Commercial Products Common(+) No.0-392-2774

152,308 IDR

1 Piece(s) 12 Day(s) Commercial Products Common(+) No.2-392-2791

152,308 IDR

1 Piece(s) 12 Day(s) Commercial Products Common(+) No.3-392-2804

164,154 IDR

1 Piece(s) 12 Day(s) KANON Dedicated item(+) No.0CN15STDK , CN30STDK392-3274

164,154 IDR

1 Piece(s) 12 Day(s) KANON Dedicated item(+) No.1-392-3291

152,429 IDR

1 Piece(s) 12 Day(s) KANON Dedicated item(+) No.2-392-3304

Loading...

  1. 1

Tech Support