(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjustable type Torque Wrench

Part Number

Configured Part Number is shown.

343962

Part Number
343962
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

11,839,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Torque Adjustable Range(N▪m) 10.0 to 50 Min Scale(N▪m) 0.25 Input Drive(mm) 9.50
Total Length(mm) 360 Torque Precision ±3% (343960 Load Direction Right
Trusco Code 125-6578

Please check the type/dimensions/specifications of the part 343962 in the Adjustable type Torque Wrench series.

Tech Support