(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Torque Wrench with Plastic Handle (Head Changeable Type)

Part Number

Configured Part Number is shown.

N200GCK

Part Number
N200GCK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,446,000 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Trusco Code 102-8648 Torque Adjustable Range(N▪m) 40 to 200 Min Scale(N▪m) 2.0
Total Length(mm) 480 Torque Precision ±3%

Please check the type/dimensions/specifications of the part N200GCK in the Torque Wrench with Plastic Handle (Head Changeable Type) series.

Tech Support