(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Driver

Part Number

Configured Part Number is shown.

 
Part Number
DM22
DM25
DM26
DM31
DM32
DM36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Trusco code Blade Edge Shaft Lengt
(mm)

29,231 IDR

1 Piece(s) 12 Day(s) 84855-5033(+) No.00021

42,000 IDR

1 Piece(s) 12 Day(s) 110855-5036(+) No.129

45,385 IDR

1 Piece(s) 12 Day(s) 118855-5037(+) No.131

27,385 IDR

1 Piece(s) 12 Day(s) 73855-5026(-) 1.0 x 0.215

29,231 IDR

1 Piece(s) 12 Day(s) 83855-5027(-) 1.2 x 0.315

43,539 IDR

1 Piece(s) 12 Day(s) 118855-5031(-) 3.5 x 0.732

Loading...

  1. 1

Tech Support