(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Torque Wrench

Part Number

Configured Part Number is shown.

Part Number
DTCCN500REV
DTCN50REV
DTCN1000REV
DTCN100REV
DTCN200REV
DTCN300REV
DTCN500REV
DTDKCN500REV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Power supply Torque Adjustable Range
(N▪m)
Min Scale
(N▪m)
Input Drive
(mm)
Total Length
(mm)
Min Scale
(cN▪m)
Torque Adjustable Range
(cN▪m)

22,251,231 IDR

1 Piece(s) 12 Day(s) 114-4985Lithium ion battery 18650 (2600mAh 3.7V 9.62Wh), charger, charging adapter (included)50 to 500-6.352020.1-

24,274,154 IDR

1 Piece(s) 12 Day(s) 114-4979Lithium ion battery 18650 (2600mAh 3.7V 9.62Wh), charger, charging adapter (included)5 to 500.109.53330--

58,662,308 IDR

1 Piece(s) 30 Day(s) 114-4984Lithium ion battery 18650 (2600mAh 3.7V 9.62Wh), charger, charging adapter (included)100 to 10001.0025.401407--

28,319,847 IDR

1 Piece(s) Quote 114-4980Lithium ion battery 18650 (2600mAh 3.7V 9.62Wh), charger, charging adapter (included)10 to 1000.1012.70382--

30,342,616 IDR

1 Piece(s) 12 Day(s) 114-4981Lithium ion battery 18650 (2600mAh 3.7V 9.62Wh), charger, charging adapter (included)20 to 2000.1012.70411--

34,388,308 IDR

1 Piece(s) 12 Day(s) 114-4982Lithium ion battery 18650 (2600mAh 3.7V 9.62Wh), charger, charging adapter (included)30 to 3000.1019.00557--

40,456,770 IDR

1 Piece(s) Quote 114-4983Lithium ion battery 18650 (2600mAh 3.7V 9.62Wh), charger, charging adapter (included)50 to 5000.1019.001045--

22,251,231 IDR

1 Piece(s) 12 Day(s) 114-4986Lithium ion battery 18650, charger, charging adapter--6.351680.150 to 500

Loading...

  1. 1

Basic Information

Torque Precision ±1%+1 digit

Tech Support