(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AC Clamp Meter (Part Numbers)

Part Number

Configured Part Number is shown.

CM3289

 
Part Number
CM3289
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,436,154 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

W x D x H 54 x 16 x 175mm DC Voltage(V) 600 AC Voltage(V) 600
Power Supply Lithium Coin Cell Battery (CR2032) x 1 (accessory) Alternating Current (A) 1000 Resistance(Ω) 41.99M
Maximum Display 4199 counts Maximum Measuring Conductor Diameter 33mm Detection Method True Effective Value Rectification (RMS)
Trusco Code 125-6448

Please check the type/dimensions/specifications of the part CM3289 in the AC Clamp Meter series.

Tech Support