(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stubby Double Ball End L-wrench, BGXL【1-28 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
SDBL1.5MMBGXL
SDBL2MMBGXL
SDBL2.5MMBGXL
SDBL3MMBGXL
SDBL4MMBGXL
SDBL5MMBGXL
SDBL6MMBGXL
SDBL8MMBGXL
SDBL10MMBGXL
SDBL14BGXL
SDBL18BGXL
SDBL38BGXL
SDBL116BGXL
SDBL316BGXL
SDBL332BGXL
SDBL516BGXL
SDBL532BGXL
SDBL564BGXL
SDBL732BGXL
SDBL764BGXL
SDBL964BGXL
SDBL.050BGXL
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Excl. Head
(mm)
Total Length
(mm)
Opposite side dimensions
(mm)
Opposite side dimensions
(inch)
Trusco Code

109,231 IDR

1 Piece(s) 12 Day(s) 7921.5-821-8956

109,231 IDR

1 Piece(s) Quote 101022-821-8968

113,846 IDR

1 Piece(s) 12 Day(s) 101152.5-821-8966

127,692 IDR

1 Piece(s) 12 Day(s) 111303-821-8976

136,923 IDR

1 Piece(s) 12 Day(s) 131484-821-8978

169,231 IDR

1 Piece(s) 12 Day(s) 161655-821-8986

215,385 IDR

1 Piece(s) 12 Day(s) 181796-821-8988

344,615 IDR

1 Piece(s) 12 Day(s) 232058-821-8994

496,923 IDR

1 Piece(s) 12 Day(s) 3122310-821-8958

207,692 IDR

28 Pieces Per Package

1 Pack(s) 12 Day(s) 18170-1/4821-8962

132,308 IDR

1 Piece(s) Quote 12116-1/8821-8964

440,000 IDR

1 Piece(s) 12 Day(s) 31207-3/8821-8974

110,769 IDR

1 Piece(s) 12 Day(s) 885-1/16821-8960

153,846 IDR

1 Piece(s) Quote 16138-3/16821-8970

113,846 IDR

1 Piece(s) 12 Day(s) 12101-3/32821-8972

316,923 IDR

1 Piece(s) 12 Day(s) 23189-5/16821-8980

135,385 IDR

1 Piece(s) Quote 14135-5/32821-8982

110,769 IDR

1 Piece(s) 12 Day(s) 1194-5/64821-8984

180,000 IDR

1 Piece(s) 12 Day(s) 18150-7/32821-8990

127,692 IDR

1 Piece(s) Quote 12109-7/64821-8992

132,308 IDR

1 Piece(s) 12 Day(s) 12126-9/64821-8996

110,769 IDR

1 Piece(s) 12 Day(s) 780-0.050821-8954

Loading...

  1. 1

Basic Information

Material BONDHUS special steel/protanium alloy steel

Tech Support