(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hexagonal Wrench (Long-type)

Part Number

Configured Part Number is shown.

HLL0.89MM

 
Part Number
HLL0.89MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

34,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material Protenium alloy steel(Due to the ProGuard processing, it has corrosion resistance five times that of regular black dye processing.) Length Excl. Head(mm) 10 Total Length(mm) 70
Opposite side dimensions(mm) 0.89 Trusco Code 810-8369

Please check the type/dimensions/specifications of the part HLL0.89MM in the Hexagonal Wrench (Long-type) series.

Tech Support