(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hex End L-Wrench(Inch Long)

Part Number

Configured Part Number is shown.

ZL116

Part Number
ZL116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

61,538 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material Protanium special alloy steel (RU)(BONDHUS/custom steel) Length Excl. Head(mm) 16 Total Length(mm) 78
Opposite side dimensions(inch) 1/16 Trusco Code 810-7876

Please check the type/dimensions/specifications of the part ZL116 in the Hex End L-Wrench(Inch Long) series.

Tech Support