(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cushion Grip Loop T-Handles Standard

Part Number

Configured Part Number is shown.

 
Part Number
46405
46406
46407
46409
46410
46411
46412
46413
46414
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Total Width
(mm)
Opposite side dimensions
(inch)
Trusco Code

133,693 IDR

1 Piece(s) 12 Day(s) 172703/32810-8925

135,539 IDR

1 Piece(s) 12 Day(s) 172707/64810-8926

139,385 IDR

1 Piece(s) 12 Day(s) 173781/8810-8927

153,077 IDR

1 Piece(s) 12 Day(s) 175775/32810-8929

172,000 IDR

1 Piece(s) 12 Day(s) 1781043/16810-8930

210,154 IDR

1 Piece(s) 12 Day(s) 1791047/32810-8931

229,231 IDR

1 Piece(s) 12 Day(s) 1801041/4810-8932

382,154 IDR

1 Piece(s) 12 Day(s) 1921565/16810-8933

477,693 IDR

1 Piece(s) 12 Day(s) 1941573/8810-8934

Loading...

  1. 1

Tech Support