(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ergonomic Screwdriver

Part Number

Configured Part Number is shown.

 
Part Number
TAHBE8020L
TAHBE8030
TAHBE8040
TAHBE8155
TAHBE8241
TAHBE8252
TAHBE8257
TAHBE8258
TAHBE8260
TAHBE8350
TAHBE8602
TAHBE8610
TAHBE8611
TAHBE8620
TAHBE8620L
TAHBE8624
TAHBE8630
TAHBE8810
TAHBE8820
TAHBE8830
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Trusco code Blade Edge Shaft Length
(mm)

584,000 IDR

1 Piece(s) 12 Day(s) 107837-0329(-) 0.5 x 3.075

554,000 IDR

1 Piece(s) 12 Day(s) 197837-0330(-) 0.6 x 3.575

564,924 IDR

1 Piece(s) 12 Day(s) 222837-0331(-) 0.8 x 4.0100

846,924 IDR

1 Piece(s) 12 Day(s) 247837-0334(-) 1.2 x 6.5125

661,231 IDR

1 Piece(s) 12 Day(s) 272837-0336(-) 1.0 x 5.5150

663,077 IDR

1 Piece(s) 12 Day(s) 272837-0337(-) 1.2 x 6.5150

820,924 IDR

1 Piece(s) 12 Day(s) 297837-0339(-) 1.6 x 8.0175

1,037,847 IDR

1 Piece(s) 12 Day(s) 361837-0340(-) 1.6 x 10.0200

1,414,770 IDR

1 Piece(s) 12 Day(s) 297837-0341(-) 1.6 x 8.0175

729,231 IDR

1 Piece(s) 12 Day(s) 83837-0342(-) 1.0 x 5.525

712,154 IDR

1 Piece(s) 12 Day(s) 83837-0343(+) No.225

608,308 IDR

1 Piece(s) 12 Day(s) 197837-0344(+) No.175

631,539 IDR

1 Piece(s) 12 Day(s) 197837-0346(+) No.175

880,308 IDR

1 Piece(s) 12 Day(s) 200837-0347(+) No.2100

1,000,000 IDR

1 Piece(s) 12 Day(s) 322837-0348(+) No.2200

1,781,385 IDR

1 Piece(s) 12 Day(s) 365837-0351(+) No.4200

1,362,462 IDR

1 Piece(s) Quote 272837-0352(+) No.3150

729,231 IDR

1 Piece(s) 12 Day(s) 197837-0355PZ175

957,539 IDR

1 Piece(s) 12 Day(s) 222837-0356PZ2100

1,432,154 IDR

1 Piece(s) 12 Day(s) 272837-0357PZ3150

Loading...

  1. 1

Tech Support