(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Snipping Tool

Part Number

Configured Part Number is shown.

CWST

 
Part Number
CWST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,551,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 146 Blade Edge(mm) 8.9 Material Grip: Rubber
Trusco code 469-4945

Please check the type/dimensions/specifications of the part CWST in the Snipping Tool series.

Tech Support