(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Superfit Screwdriver of A Thin Blade Type

Part Number

Configured Part Number is shown.

Part Number
1540F2100
15400100
1540075
15401100
15401150
1540175
15404100
15404150
1540475
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Trusco Code Blade Edge Shaft Length
(mm)

79,077 IDR

1 Piece(s) 12 Day(s) 190101-9879(+) 2100

63,231 IDR

1 Piece(s) 12 Day(s) 190101-9897(+) 0100

60,616 IDR

1 Piece(s) 12 Day(s) 165101-9900(+) 075

63,231 IDR

1 Piece(s) 12 Day(s) 190101-9880(+) 1100

66,770 IDR

1 Piece(s) 12 Day(s) 240101-9909(+) 1150

60,616 IDR

1 Piece(s) 12 Day(s) 165101-9904(+) 175

63,231 IDR

1 Piece(s) 12 Day(s) 190101-9912(-) 4100

66,770 IDR

1 Piece(s) 12 Day(s) 240101-9891(-) 4150

60,616 IDR

1 Piece(s) 12 Day(s) 165101-9892(-) 475

Loading...

  1. 1

Basic Information

Material Shaft: Chrome molybdenum vanadium steel
Grip: Polypropylene, elastomer resin
Tip With magnet

Tech Support