(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Offset Ratchet Screwdriver

Part Number

Configured Part Number is shown.

426N

Part Number
426N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

204,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 108 Trusco Code 858-6299 Material Bit: Special Alloy Steel
Grip: Steel
Blade Edge (+) No.1/2/3, (+) No.2

Please check the type/dimensions/specifications of the part 426N in the Offset Ratchet Screwdriver series.

Tech Support