(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Non-Sparking Phillips Screwdriver

Part Number

Configured Part Number is shown.

Part Number
GK1008B
GK2010B
GK3015B
GK4020B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Total Length
(mm)
Blade Edge Shaft Length
(mm)

949,231 IDR

1 Piece(s) 12 Day(s) 102-6453170(+) 180

1,093,846 IDR

1 Piece(s) 12 Day(s) 102-6454200(+) 2100

1,864,615 IDR

1 Piece(s) 12 Day(s) 102-6455260(+) 3150

2,470,769 IDR

1 Piece(s) 12 Day(s) 102-6456320(+) 4200

Loading...

  1. 1

Tech Support