(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sketty Color Pliers

Part Number

Configured Part Number is shown.

Part Number
PLS135B
PLS135G
PLS135O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGrip Color Trusco code

341,847 IDR

1 Piece(s) 12 Day(s) Blue115-7070

341,847 IDR

1 Piece(s) 12 Day(s) Green115-7069

341,847 IDR

1 Piece(s) 12 Day(s) Orange115-7068

Loading...

  1. 1

Basic Information

Product Category Pliers Overall Length(mm) 137 Stranded Wire Cutting Ability(φ/mm) 1.7
Thickness(mm) 8 Material High Carbon Steel

Tech Support