(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Lapping Tool

Part Number

Configured Part Number is shown.

 
Part Number
TLL03
TLS03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Number of Strokes
(rpm)

11,153,846 IDR

1 Piece(s) 1 Day(s) 143-292352000

11,153,846 IDR

1 Piece(s) 12 Day(s) 292-426956000

Loading...

  1. 1

Basic Information

Air Consumption(m3/min) 0.125 Air Pressure(Mpa) 0.15 to 0.3 Overall Length(mm) 218
Stroke Length(mm) 0.3 Hose Intake Port Quick Joint Exhaust Back

Tech Support