(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hyper Long Pliers

Part Number

Configured Part Number is shown.

Part Number
HLB300
HLS300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Type Trusco code

650,924 IDR

1 Piece(s) 12 Day(s) 293Bent type115-7050

627,385 IDR

1 Piece(s) 12 Day(s) 295Straight type115-7048

Loading...

  1. 1

Basic Information

Product Category Pliers Stranded Wire Cutting Ability(φ/mm) 3.2 Thickness(mm) 3
Material Chrome Vanadium Steel

Tech Support