(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Combination Pliers

Part Number

Configured Part Number is shown.

Part Number
PL200B
PL200W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Trusco code

432,857 IDR

1 Piece(s) 12 Day(s) Black115-7074

432,857 IDR

1 Piece(s) 12 Day(s) White115-7073

Loading...

  1. 1

Basic Information

Product Category Pliers Overall Length(mm) 203 Stranded Wire Cutting Ability(φ/mm) 2.6
Thickness(mm) 11 Material High Carbon Steel

Tech Support