(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screw Pliers M2

Part Number

Configured Part Number is shown.

PZ57

 
Part Number
PZ57
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

582,769 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Category Pliers Total Length(mm) 120 Thickness(mm) 8
Grip Width(mm) 52 Tip Width 12 Tip Length 20.5
Compliant Size Compatible Screw/Holding Part at the Tip: Φ2 to Φ3.5, Main Body Holding Part: Φ3.5 to Φ5.5 Trusco Code 323-1747

Please check the type/dimensions/specifications of the part PZ57 in the Screw Pliers M2 series.

Tech Support