(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diagonal Nippers with Wire Stripper

Part Number

Configured Part Number is shown.

NK26

 
Part Number
NK26
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

586,462 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Category Pliers Total Length(mm) 153 Copper Wire Cutting Capacity(φ/mm) 3
Stripper Hole Diameter(mm) 1.2, 1.6 Material S55C Trusco Code 368-8054

Please check the type/dimensions/specifications of the part NK26 in the Diagonal Nippers with Wire Stripper series.

Tech Support