(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Impact Wrench

Part Number

Configured Part Number is shown.

 
Part Number
NW1200B
NW800S
NWH320B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Hammer Type Number of Turns
(rpm)
Air Consumption
(m³/min)
Capacity Screw Dimension Hose Inlet Exhaust Trusco Code Total Length
(mm)

11,589,231 IDR

1 Piece(s) 1 Day(s) 16012.7Single70000.114Rc1/4Back221-1866174

11,610,769 IDR

1 Piece(s) 1 Day(s) 659.5Single80000.110Rc1/4Back171-2250179

38,113,846 IDR

1 Piece(s) 12 Day(s) 180025.4Clutch Hammer40000.539Rc3/8Lateral855-5051386

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.6

Tech Support