(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Impact screw driver (ND6HSX)

Part Number

Configured Part Number is shown.

ND6HSX

 
Part Number
ND6HSX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Number of No-load Revolutions
(rpm)
Air Consumption
(m³/min)
Total Length
(mm)
Trusco Code

14,263,077 IDR

1 Piece(s) 12 Day(s) 6590000.25224753-3888

Loading...

  1. 1

Basic Information

Bit Insertion Point(mm) 6.35 Operating Air Pressure(Mpa) 0.6 Exhaust Back
Capacity Screw Dimension(mm) 6 to 8 Hose Intake Port Rc1/4

Please check the type/dimensions/specifications of the part ND6HSX in the Impact screw driver series.

Products like this...

Part Number
ND6PDY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Number of No-load Revolutions
(rpm)
Air Consumption
(m³/min)
Total Length
(mm)
Trusco Code

13,349,231 IDR

1 Piece(s) 12 Day(s) 5060000.15148753-3870

Tech Support