(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Angle Grinder NGE

Part Number

Configured Part Number is shown.

NGE050

 
Part Number
NGE050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,566,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length 154.5 Air Consumption Amount(m³/min) 0.4 Operating Air Pressure(Mpa) 0.6
Trusco Code 855-5923 Exhaust Lateral Applicable Whetstone Dimension (O.D. x Thickness x I.D.)(mm) 50 x 4 x 9.6
Number of No-load Revolutions(min-1) 15000 Hose Inlet Rc1/4

Please check the type/dimensions/specifications of the part NGE050 in the Air Angle Grinder NGE series.

Tech Support