(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clip Remover

Part Number

Configured Part Number is shown.

9135RA

Part Number
9135RA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

224,770 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 240 Shaft Length(mm) 130 Drive(mm) 6
Shaft Diameter(mm) 6 Trusco Code 859-4109 Material Carbon Steel, PP+TPE, Crosslinked Polyolefin Resin

Please check the type/dimensions/specifications of the part 9135RA in the Clip Remover series.

Tech Support