(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Pressure Air Duster Gun

Part Number

Configured Part Number is shown.

Part Number
K808HD0
K808HD1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNozzle Length
(mm)
Nozzle Length
(mm)
Trusco Code

530,462 IDR

1 Piece(s) 12 Day(s) 11424763-7900

662,770 IDR

1 Piece(s) 12 Day(s) 190100763-7918

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 2.5 Air Mounting Port High Pressure Plug Nozzle Mounting Port G1/8
Nozzle Opening Diameter(mm) 2

Tech Support