(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Ratchet

Part Number

Configured Part Number is shown.

9022P1

 
Part Number
9022P1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

12,327,539 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Capacity Bolt Diameter(φ/mm) 12 Operating Air Pressure(Mpa) 0.63 Socket Plug Angle(mm) 12.7
Max. Tightening Torque(N▪m) 95 Number of load-free rotations(rpm) 160 Air Consumption Amount(m³/min) 0.077
Overall Length(mm) 330 Trusco Code 859-4106 Hose Mounting Port G1/4
Exhaust Back

Please check the type/dimensions/specifications of the part 9022P1 in the Air Ratchet series.

Tech Support