(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Angle Die Grinder

Part Number

Configured Part Number is shown.

9032N5

 
Part Number
9032N5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

11,061,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length 155 mm Air Consumption Amount(m³/min) 0.074 Operating Air Pressure(Mpa) 0.63
Hose Mounting Port G1/4 Exhaust Back No Load Speed(min-1) 20000
Chuck Inner Diameter(mm) 6 Trusco Code 859-5404

Please check the type/dimensions/specifications of the part 9032N5 in the Angle Die Grinder series.

Tech Support