(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Angle Grinder

Part Number

Configured Part Number is shown.

 
Part Number
FA30X3
FA451
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length Air Consumption Amount
(m³/min)
Hose Mounting Port Exhaust Trusco Code No Load Speed
(min-1)
Applicable Whetstone Dimension (OD x Thickness x ID)
(mm)

12,976,616 IDR

1 Piece(s) 12 Day(s) 2070.68PT1/4Back116-003813500100 x 6 x 15

13,524,924 IDR

1 Piece(s) Quote 2081.1PT3/8Lateral100-000010900125 x 6 x 22

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.63

Tech Support