(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Ratchet Wrench

Part Number

Configured Part Number is shown.

5030

Part Number
5030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,095,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.4–0.6 Socket Plug Angle(mm) 9.5 Max. Tightening Torque(N▪m) 35
Number of load-free rotations(rpm) 240 Air Consumption Amount(m³/min) 0.34 Ventilation Side
Hose Fixing Port Rc1/4 Total Length(mm) 180 Trusco Code 125-6885

Please check the type/dimensions/specifications of the part 5030 in the Mini Ratchet Wrench series.

Tech Support