(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Box-joint Water Pump Plier

Part Number

Configured Part Number is shown.

KT606

Part Number
KT606
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

615,692 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Maximum Opening(mm) 51 Adjustment(Steps) 7 Overall Length(mm) 249
Soft Iron Wire Cutting Capacity(mm φ) 2.6 Pipe Outside Diameter of the Range of Use(mm) 6-51 Material Carbon steel
Material (Grip) PVC Trusco Code 785-1243

Please check the type/dimensions/specifications of the part KT606 in the Box-joint Water Pump Plier series.

Tech Support