(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pipe Wrench Replacement Parts, Pin, Size 6

Pipe Wrench Replacement Parts, Pin, Size 6

Standard Unit Price:
88,000 IDR-
Days to Ship :
12 Day(s)

Basic Specifications

  • Item Name
    Pin
Part Number
Trusco code

Refine by

  • 114-6799
  • 114-6798
  • Clear
Compatible Model

Refine by

  • 6 inch 31000, 31050
  • 8 inch 31005, 31055
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
114-6798
6 inch 31000, 31050
12 Day(s)
93,077 IDR

Part Number : 31575
Days to Ship 12 Day(s)
Standard Unit Price 93,077 IDR

Specificationtitle

  • Trusco code
    114-6798
  • Compatible Model
    6 inch 31000, 31050
  • Item Name
    Pin
114-6799
8 inch 31005, 31055
12 Day(s)
88,000 IDR

Part Number : 31600
Days to Ship 12 Day(s)
Standard Unit Price 88,000 IDR

Specificationtitle

  • Trusco code
    114-6799
  • Compatible Model
    8 inch 31005, 31055
  • Item Name
    Pin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support